Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 16
Company
LM Systems
Description
Straight Type SLS
Bill of material
SLS50L+112L
NO
Model No.
SLS50L
N
Number of Cylinder
1.000
2.000
SE
Seals
Without seal (No symbol)
Rubber seal (Both ends) (UU)
Rubber seal (Either end) (U)
CL
Clearance in the rotational direction
Normal grade (No symbol)
Light preload (CL)
Medium preload (CM)
AS
Accuracy Symbol
Normal (No symbol)
High (H)
Precision (P)
SL
Length of Shaft
mm
HSS
Hollow Spline Shaft
No
Yes (Type K, thick wall)
POS1
Position for Cylinder (1st)
mm
POS2
Position for Cylinder (2nd)
0.000
mm
Download CAD models
Previews - 3D