Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 8
Company
LM Systems
Description
Flange Type - Heavy Load SHS-C
Bill of material
SHS30C1SS+280L (G20g20, B-M6F)
MN
Model No.
SHS30C
NOB
Number of LM block
1.000
2.000
3.000
4.000
QZ
QZ option
No
Yes
SO
Seals option
SS- With end, side, inner seals
Without Seals
UU- With end seals (on both ends)
DD- With double, side, inner seals
ZZ- With end, side, inner seals and metal scrapers
KK- With double, side, inner seals and metal scrapers
SSHH- With end, side, inner seals and LaCS
DDHH- With double, side, inner seals and LaCS
ZZHH- With end, side, inner seals and metal scrapers and LaCS
KKHH- With double, side, inner seals and metal scrapers and LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
C0 : Medium preload
L
Total length of LM rail
mm
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
P : Precision grade
SP : Super precision grade
UP : Ultra precision grade
G
Type of G dimension
Symmetrical (G1=G2)
Asymmetrical
INFO
Info Text
GX
Length G (Note 1
20.000
mm
GX2
Length g
20.00
mm
NOTE
Note 1
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
None
II
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
B-M6F
None
A-M6F
C-M6F
LF-A
LF-B
SF-A
SF-B
TAPH
Tapped-hole LM Rail
No
Yes
INFO1
Info Text
P1
Position of LM Block (1st)
mm
P2
Position of LM Block (2nd)
0.000
mm
P3
Position of LM Block (3rd)
0.000
mm
P4
Position of LM Block (4th)
0.000
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Download CAD models
Previews - 3D