??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
LM Systems
Description
BTK-V - High speed
Bill of material
BTK2505V-2.6ZZ+70LC7T
MN
Model No.
BTK2505V-2.6
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
ST
Stroke
0.0 mm
NL
Nut length
40
mm
FL
Length of Fixed side shaft end shape
0.000 mm
SL
Length of Supported side shaft end shape
0.000 mm
ETP
Effective thread part
40
mm
NETP
Non-effective thread part (both sides) (Note 1
15
mm
NOTE1
Note 1
Overall thread lenght is added to the both ends of the stroke 15mm.
ACC
Accuracy Symbol
FSS
Support unit (Fixed side)
SSS
Support unit (Supported side)
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-
PN
Position of Nut
mm
Download CAD models
Previews - 3D