??
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
LM Systems
Description
BLK (Rolled) - Large lead
Bill of material
BLK3232-3.6ZZ+117.6LC7T
MN
Model No.
BLK3232-3.6
QZ
QZ Option
TS
Type of seals
FS
Fixed shaft end shape
INFO1
Infotext
Infotext
SS
Supported Shaft End Shape
INFO2
Infotext
Infotext
OLS
Overall length of shaft
ST
Stroke
0.0
mm
NL
Nut Length
77.6
mm
FL
Length of Fixed side shaft end shape
0.000 mm
SL
Length of Supported side shaft end shape
0.000 mm
ETP
Effective thread part
77.600
mm
NETP
Non-effective thread part (both sides) (Note 1
20.000
mm
NOTE1
Note 1
Overall thread lenght is added to the both ends of the stroke 20mm.
ACC
Accuracy Symbol
FSS
Support unit (Fixed side)
SSS
Support unit (Supported side)
PN
Position of Nut
mm
SEM
Marking for the effective stroke of Ball screw shaft (Note 2
NOTE2
Note 2
-
Download CAD models
Previews - 3D